SLOU535 June   2019

 

  1.   DRV8428x Evaluation Module User's Guide
    1.     Trademarks
    2. 1 Board Overview
    3. 2 Introduction
      1. 2.1 Connectors
      2. 2.2 Test Points
      3. 2.3 Jumpers
      4. 2.4 Motor Outputs
      5. 2.5 EVM Operation
      6. 2.6 EVM documentation

Introduction

The DRV8428x EVM is a platform to support prototyping and evaluation for the DRV8428x devices, a medium-voltage dual H-bridge driver for stepper driving applications. The DRV8428x drives a single bipolar stepper with microstepping resolutions down to 1/256. It provides a variety of programmable decay settings.

The EVM uses an MSP430™ microcontroller and a USB interface chip to manage communication from the GUI software application installed on a PC computer with Windows®. The GUI sends serial commands to the MSP430 to control the device signals, monitor faults, read and write SPI registers, and drive a motor.

This user's guide details the hardware configurability of the evaluation module.