SLOU535 June   2019

 

  1.   DRV8428x Evaluation Module User's Guide
    1.     Trademarks
    2. 1 Board Overview
    3. 2 Introduction
      1. 2.1 Connectors
      2. 2.2 Test Points
      3. 2.3 Jumpers
      4. 2.4 Motor Outputs
      5. 2.5 EVM Operation
      6. 2.6 EVM documentation

Board Overview

hot_surface_slvuaq4.png

WARNING

DRV8428xEVM is rated for power supply voltages between 4.2 VDC and 33VDC max. The components can support peak output currents up to a maximum 1.7A. To minimize risk or personal injury, fire and/or property damage, always maintain component temperatures below the 130°C rating of the printed circuit board material. 

Figure 1 shows the top view of the printed circuit board (PCB).

DRV8428xEVM_top_view.pngFigure 1. Top view of typical board configuration (EVM provided may vary)