SLOS700C January 2011 – April 2016
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TSSOP | VQFN | ||
| CN | 6 | 6 | I/O | Charge Pump flying capacitor negative connection |
| CP | 9 | 8 | I/O | Charge Pump flying capacitor positive connection |
| GAIN | 12 | 11 | I | Gain set programming pin; connect a resistor to ground. See Table 2 for recommended resistor values |
| GND | 3, 11 | 2, 3, 10 | P | Ground |
| –IN_L | 1 | 16 | I | Negative input, left channel |
| –IN_R | 14 | 13 | I | Negative input, right channel |
| MUTE | 4 | 4 | I | MUTE, active low |
| NC | 7, 8 | 7. 14, 15 | — | No internal connection |
| OUT_L | 2 | 1 | O | Output, left channel |
| OUT_R | 13 | 12 | O | Output, right channel |
| VDD | 10 | 9 | P | Supply voltage, connect to positive supply |
| VSS | 5 | 5 | O | Change Pump negative supply voltage |