SLOS690C December 2010 – July 2016
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Input, VI | VSS – 0.3 | VDD + 0.3 | V | |
VDD to GND | –0.3 | 4 | |||
MUTE to GND | –0.3 | VDD + 0.3 | |||
Temperature | Maximum operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
DRV612 in the PW Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except Pins 2 and 13 | ±4000 | V |
Pins 2 and 13 | ±8000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | ||||
DRV612 in the RGT Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except Pins 1 and 12 | ±4000 | V |
Pins 1 and 12 | ±8000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage, DC | 3 | 3.3 | 3.6 | V | |
RL | Load resistance | 600 | 10000 | Ω | ||
VIL | Low-level input voltage, MUTE | 38% | 40% | 43% | VDD | |
VIH | High-level input voltage, MUTE | 57% | 60% | 66% | VDD | |
TA | Free-air temperature | 0 | 25 | 85 | °C |
THERMAL METRIC(1) | DRV612 | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | RGT (VQFN) | |||
14 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 130 | 52 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49 | 71 | °C/W |
RθJB | Junction-to-board thermal resistance | 63 | 26 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.6 | 3 | °C/W |
ψJB | Junction-to-board characterization parameter | 62 | 26 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOS| | Output offset voltage | VDD = 3.3 V, input ac-coupled | 0.5 | 1 | mV | |
PSRR | Power-supply rejection ratio | 70 | 80 | dB | ||
VOH | High-level output voltage | VDD = 3.3 V | 3.1 | V | ||
VOL | Low-level output voltage | VDD = 3.3 V | –3.05 | V | ||
Vuvp_on | VDD, undervoltage detection | 2.8 | V | |||
Vuvp_hysteresis | VDD, undervoltage detection, hysteresis | 200 | mV | |||
FCP | Charge-pump switching frequency | 350 | kHz | |||
|IIH| | High-level input current, MUTE | VDD = 3.3 V, VIH = VDD | 1 | µA | ||
|IIL| | Low-level input current, MUTE | VDD = 3.3 V, VIL = 0 V | 1 | µA | ||
I(VDD) | Supply current, no load | VDD, MUTE = 3.3 V | 18 | mA | ||
Supply current, MUTED | VDD = 3.3 V, MUTE = GND | 18 | mA | |||
TSD | Thermal shutdown | 150 | °C | |||
Thermal shutdown hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage, outputs in phase | 1% THD+N, f = 1 kHz, 10 -kΩ load | 2.2 | Vrms | ||
THD+N | Total harmonic distortion plus noise | f = 1 kHz, 10-kΩ load, VO = 2 Vrms | 0.007% | |||
SNR | Signal-to-noise ratio | A-weighted, AES17 filter, 2 Vrms ref | 105 | dB | ||
DNR | Dynamic range | A-weighted, AES17 filter, 2 Vrms ref | 105 | dB | ||
Vn | Noise voltage | A-weighted, AES17 filter | 12 | μV | ||
Zo | Output impedance when muted | MUTE = GND | 0.07 | 1 | Ω | |
Input-to-output attenuation when muted | 1 Vrms, 1-kHz input | 80 | dB | |||
Slew rate | 4.5 | V/μs | ||||
GBW | Unity-gain bandwidth | 8 | MHz | |||
Crosstalk, line L-R and R-L | 10-kΩ load, VO = 2 Vrms | –91 | dB | |||
Ilimit | Current limit | VDD = 3.3 V | 25 | mA |