SLOS690C December 2010 – July 2016
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DRV612 is a DirectPath stereo line driver that requires no output DC-blocking capacitors and is capable of delivering 2 Vrms into a 600-Ω load. The device has built-in pop suppression circuitry to completely eliminate pop noise during turn-on and turn-off. The amplifier outputs have short-circuit protection.
The DRV612 gain is controlled by an external resistors RGAIN, see Gain-Setting for recommended values.
The DRV612 operates from a single 3-V to 3.6-V supply, as it uses a built-in charge pump to generate a negative voltage supply for the line driver.
Single-supply line driver amplifiers typically require DC-blocking capacitors. The top drawing in Figure 8 illustrates the conventional line driver amplifier connection to the load and output signal.
DC blocking capacitors are often large in value, and a mute circuit is needed during power up to minimize click and pop. The output capacitor and mute circuit consume PCB area and increase cost of assembly, and can reduce the fidelity of the audio output signal.
The DirectPath amplifier architecture operates from a single supply but makes use of an internal charge pump to provide a negative voltage rail.
Combining the user-provided positive rail and the negative rail generated by the IC, the device operates in what is effectively a split supply mode.
The output voltages are now centered at zero volts with the capability to swing to the positive rail or negative rail. Combining this with the built-in click- and pop-reduction circuit, the DirectPath amplifier requires no output dc-blocking capacitors.
The bottom block diagram and waveform of Figure 8 illustrate the ground-referenced line-driver architecture. This is the architecture of the DRV612.
The DRV612 contains an internal precision band-gap reference voltage and a comparator used to monitor the supply voltage, VDD. The internal VDD monitor is set at 2.8 V with 200-mV hysteresis.
Pop-free power up is ensured by keeping the MUTE pin low during power-supply ramp-up and ramp-down. The pins should be kept low until the input ac-coupling capacitors are fully charged before asserting the MUTE pin high, this way proper pre-charge of the ac-coupling is performed and pop-less power up is achieved. Figure 10 illustrates the preferred sequence.