SLOS690C December 2010 – July 2016
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The device is designed to operate form an input voltage supply from 3 V to 3.6 V. Therefore, the output voltage range of power supply should be within this range and well regulated. TI recommends placing decoupling capacitors in every voltage source pin. Place these decoupling capacitors as close as possible to the DRV612.