SLOK024 December   2024 TLV4H290-SEP , TLV4H390-SEP

 

  1.   1
  2.   Abstract
  3. 1Trademarks
  4. 2Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 3Space Enhanced Plastic Production Flow
    1. 3.1 Device Introduction
    2. 3.2 Space Enhanced Plastic Production Flow Chart
  6. 4Device Qualification
    1. 4.1 Qualification by Similarity (Qualification Family)
    2. 4.2 Outgas Test Report

Abstract

This report presents the reliability and qualification results for the TLV4H290-SEP and TLV4H390-SEP, quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns, in a 14 pin SOT-23, SEP (Space Enhanced Plastic).

The TLV4H290-SEP features open drain style outputs and the TLV4H390-SEP features push-pull style outputs.

TLV4H290-SEP and TLV4H390-SEP are manufactured with a controlled baseline and have the following:

  • One Assembly and Test Site
  • An Extended Product Life Cycle