SLOK024 December   2024 TLV4H290-SEP , TLV4H390-SEP

 

  1.   1
  2.   Abstract
  3. 1Trademarks
  4. 2Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 3Space Enhanced Plastic Production Flow
    1. 3.1 Device Introduction
    2. 3.2 Space Enhanced Plastic Production Flow Chart
  6. 4Device Qualification
    1. 4.1 Qualification by Similarity (Qualification Family)
    2. 4.2 Outgas Test Report

Outgas Test Report

Outgassing testing for TLV4H290-SEP and TLV4H390-SEP was performed on 5 units of similar 14pin SOT-23 device OPA4H199MDYYTSEP. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10-5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-2 Outgas Test Results

SAMPLE

TML < 1.0%

CVCM < 0.1%

OPA4H199MDYYTSEP

PASS

PASS