SLLU356 September 2022
In Dual Supply operation the digital circuit supply, the supply which supplies the R, D, /RE, DE, H/F, SLR, TERM_RX, and TERM_TX, can be held at a lower level than the VCC voltage of 3 V to 5.5 V as it can go down to 1.65V. Allowing a 3.3V - 5V RS-485 bus to interface with devices operating at 1.8 V or 2.5 V logic. See Table 3-3 for information on power supply components in dual operation mode.
The VL supply is located at J6 on the bottom of the board and VCC is J5 located at the top of the board.
| Component ID | Comment |
|---|---|
| J5 | Connect to VL source (1.65V to 5.5V) for Logic Supply |
| J6 | Connect to VCC Source (3V to 5.5V) |
| J7 | Leave Open |
| C2, C3, C4, and/or C5 | Have Minimum of 1uF of Decoupling Capacitance on VL |
| C6 and/or C8 | If More Decoupling Capacitance is Desired Attach Capacitors to C6 and C8 |
| R14 and/or R15 | Install Resistor if Low impedance pathway between GND and EARTH is desired |