SLLU356 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Information on Cautions and Warnings
  5. 3Board Description
    1. 3.1 Board Component Overview
      1. 3.1.1 Powering the Boarde
        1. 3.1.1.1 Single Supply Operation
        2. 3.1.1.2 Dual Supply Operation (Separate Digital Logic and Driver supplies)
        3. 3.1.1.3 Default Operation Mode
        4. 3.1.1.4 Single Ended Bus Modification Operational Modes
  6. 4Design Documents
    1. 4.1 Schematics
    2. 4.2 Board Layout
    3. 4.3 Bill Of Materials
  7. 5Revision History

Board Description

Features

  • Ready to Use out of Box with THVD1424DRC Pre-Installed
  • Separate Logic Voltage Supply Connection (J5) with Option to Short to VCC (J6) Through Jumper J7
  • Two 10uF Decoupling Caps Pre-Installed on VCC to GND and GND to EARTH Connections
  • Six 0603 Capacitor Pads for additional decoupling on VCC or VL Supplies.
  • Two Resistor Pads to create resistive link between GND and EARTH
  • One 10x2 Header Connection for Feature Control Signals
  • External Termination Resistor and Capacitor Pads on TX and RX bus.
  • Common mode Voltage connections on TX and RX Bus.