SLLU355 October   2022 TCAN1046A-Q1 , TCAN1046AV-Q1

 

  1.   TCAN1046A/V Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1. 1.2.1 Schematic
      2. 1.2.2 Jumper Connections
  4. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 VCC Power Supply (J6 and J21)
      2. 2.1.2 I/O Power Supply VIO (J17)
      3. 2.1.3 Transmit and Receive Connections(J11 and J22)
      4. 2.1.4 TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)
      5. 2.1.5 RXD Outputs (J11/J22, TP15 and TP16/TP30 and TP34)
      6. 2.1.6 STBY inputs (J12 and J13/J24 and J25, TP10 and TP12/TP32 and TP33)
      7. 2.1.7 Bus Observation (J3 or J8/J14 or J19)
      8. 2.1.8 Bus protection
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  5. 3CAN EVM Configuration for TCAN1046A and TCAN1046AV

Overview

TI offers a broad portfolio of high speed (HS) CAN transceivers compatible with the ISO11898-2 high speed CAN standards. These include 5-V VCC only, 3.3-V VCC only, 5-V VCC with I/O level shifting and galvanic-isolated CAN transceivers. These CAN transceiver families include product mixes with varying features such as low-power standby modes with and without wake up, silent modes, loop back, and diagnostic modes.

The TCAN1046A/V EVM helps designers evaluate the operation and performance of TCAN1046A and TCAN1046AV transceivers in the SOIC package. It also provides bus termination, bus filtering, and protection concepts. It is easily configured by the customer to test different configurations with jumper settings, simple soldering tasks, and replacement of standard components, as well as both CAN interfaces on the device separately.