SLLU355 October   2022 TCAN1046A-Q1 , TCAN1046AV-Q1

 

  1.   TCAN1046A/V Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1. 1.2.1 Schematic
      2. 1.2.2 Jumper Connections
  4. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 VCC Power Supply (J6 and J21)
      2. 2.1.2 I/O Power Supply VIO (J17)
      3. 2.1.3 Transmit and Receive Connections(J11 and J22)
      4. 2.1.4 TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)
      5. 2.1.5 RXD Outputs (J11/J22, TP15 and TP16/TP30 and TP34)
      6. 2.1.6 STBY inputs (J12 and J13/J24 and J25, TP10 and TP12/TP32 and TP33)
      7. 2.1.7 Bus Observation (J3 or J8/J14 or J19)
      8. 2.1.8 Bus protection
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  5. 3CAN EVM Configuration for TCAN1046A and TCAN1046AV

I/O Power Supply VIO (J17)

When using the TCAN1046AV footprint, a power supply must be connected to J17. It is up to the user to decide if the J17 is connect to the same 5-V supply as VCC, or a seperate supply. The VIO pin can accept voltages down to 1.7 V. Connect this power supply via J17. The power supply must be capable of 1.8 V at 50 mA.