SLLU355 October   2022 TCAN1046A-Q1 , TCAN1046AV-Q1

 

  1.   TCAN1046A/V Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1. 1.2.1 Schematic
      2. 1.2.2 Jumper Connections
  4. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 VCC Power Supply (J6 and J21)
      2. 2.1.2 I/O Power Supply VIO (J17)
      3. 2.1.3 Transmit and Receive Connections(J11 and J22)
      4. 2.1.4 TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)
      5. 2.1.5 RXD Outputs (J11/J22, TP15 and TP16/TP30 and TP34)
      6. 2.1.6 STBY inputs (J12 and J13/J24 and J25, TP10 and TP12/TP32 and TP33)
      7. 2.1.7 Bus Observation (J3 or J8/J14 or J19)
      8. 2.1.8 Bus protection
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  5. 3CAN EVM Configuration for TCAN1046A and TCAN1046AV

Bus Observation (J3 or J8/J14 or J19)

For the TCAN1046A footprint, the CANH and CANL lines are available to be observed on an oscilloscope via the J3 or J8 headers. The CAN1 bus is routed to the J3 header, with CANH on pin 3, CANL on pin 4, and pins 1, 2, 5, and 6 are connected to GND. The CAN2 bus is routed to the J8 header, with CANH on pin 3, CANL on pin 4, and pins 1, 2, 5, and 6 are connected to GND.

For the TCAN1046AV footprint, the CANH and CANL lines are available to be observed on an oscilloscope via the J14 or J19 headers. The CAN1 bus is routed to the J14 header, with CANH on pin 3, CANL on pin 4, and pins 1, 2, 5, and 6 are connected to GND. The CAN2 bus is routed to the J19 header, with CANH on pin 3, CANL on pin 4, and pins 1, 2, 5, and 6 are connected to GND.