SLLU325 July 2020 – MONTH
This section describes the setup and operation of the EVM for parameter performance evaluation. Figure 5-1 shows the configuration for operating the ISO6721 dual-digital isolator EVM using two power supplies.
Figure 5-1 Basic EVM OperationFigure 5-2 shows typical input and output waveforms of the EVM for a 1-MHz clock. The input is shown as channel 1, and the output is shown as channel 2.
Figure 5-2 Typical Input and Output Waveform