SLLU325 July   2020  – MONTH  ISO6720-Q1 , ISO6721 , ISO6721-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configurations of the ISO672x Dual-Channel Digital Isolators
  5. 4ISO6721 Board Block Diagram and Image
  6. 5EVM Setup and Operation
  7. 6Bill of Materials
  8. 7EVM Schematics and Layout

ISO6721 Board Block Diagram and Image

Figure 4-1 shows the board configuration for evaluation of the ISO6721 dual-channel digital isolator.

GUID-275DAB88-9EF3-497E-A130-043BB42BE8FA-low.gifFigure 4-1 ISO6721 EVM Configuration

Figure 4-2 shows the 3D diagram of the EVM.

GUID-20200711-SS0I-9LSV-KSF1-4GQ2P1QKG0QH-low.pngFigure 4-2 ISO6721DEVM 3D Diagram