SLLU314 March   2020

 

  1.   ISO1044 Isolated CAN Transceiver Evaluation Module
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
    4. 3 Pin Configuration of the ISO1044 CAN Transceiver
    5. 4 ISO1044 Board Block Diagram and Image
    6. 5 EVM Schematics and Layout
    7. 6 Bill of Materials
      1. 6.1 Bill of Materials
    8. 7 EVM Setup and Operation
      1. 7.1 Protection Configurations

Overview

The ISO1044 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1044 device offers ±58-V DC bus fault protection and ±12-V common-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 3000 VRMS. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.