SLLU314 March   2020 ISO1044

 

  1.   ISO1044 Isolated CAN Transceiver Evaluation Module
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
    4. 3 Pin Configuration of the ISO1044 CAN Transceiver
    5. 4 ISO1044 Board Block Diagram and Image
    6. 5 EVM Schematics and Layout
    7. 6 Bill of Materials
      1. 6.1 Bill of Materials
    8. 7 EVM Setup and Operation
      1. 7.1 Protection Configurations

EVM Setup and Operation

This section describes the setup and operation of the EVM for parameter performance evaluation. Figure 6 shows the configuration for operating the ISO1044 using two power supplies.

iso1042dw-basic-evm-operation.gifFigure 6. Basic EVM Operation