SLLU314 March   2020 ISO1044

 

  1.   ISO1044 Isolated CAN Transceiver Evaluation Module
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
    4. 3 Pin Configuration of the ISO1044 CAN Transceiver
    5. 4 ISO1044 Board Block Diagram and Image
    6. 5 EVM Schematics and Layout
    7. 6 Bill of Materials
      1. 6.1 Bill of Materials
    8. 7 EVM Setup and Operation
      1. 7.1 Protection Configurations

Bill of Materials

Section 6.1 shows the bill of materials (BOM) for this EVM.

Bill of Materials

Item Designator Description Manufacturer Part Number Quantity
1 J1, J2 Header, 100 mil, 6x1, Tin, TH Sullins Connector Solutions PEC06SAAN 2
2 C3 CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 MuRata GRM21BR6YA106KE43L 3
4 C1, C2 CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 AVX 06033C104JAT2A 3
5 C4 CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R, 0603 MuRata GRM188R71H472KA01D 1
6 C5, C6 CAP, CERM, 68 pF, 100 V, +/- 5%, C0G/NP0, 0603 MuRata GRM1885C2A680JA01D 2
7 R1, R5 RES, 0, 5%, 0.25 W, 1206 Vishay-Dale CRCW12060000Z0EA 0
8 R2, R4 RES, 59.0, 1%, 0.25 W, 1206 Vishay-Dale CRCW120659R0FKEA 2
9 R3 RES, 120, 1%, 1 W, AEC-Q200 Grade 0, 2512 Vishay-Dale CRCW2512120RFKEG 0
10 L1 Coupled inductor, 51 µH, 0.2 A, 1 ohm, AEC-Q200 Grade 0, SMD TDK ACT45B-510-2P-TL003 1
11 D1 Diode, TVS, Bi, 7 V, SOT-23 Bourns CDSOT23-SM712 1
12 U1 ISO1044DW, DW0016B (SOIC-16) Texas Instruments ISO1044 1
13 TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 Test Point, Miniature, SMT Keystone 5019 10
14 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR) 4