SLLU229 May   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

Bill of Materials

Table 7-1 lists the devices installed on the TUSB2E11EVM. The devices that are in the schematic, but are not installed on the EVM, are still listed in the bill of materials (BOM) and are marked with DNI under the Part column.
Table 7-1 TUSB2E11EVM Bill of Materials
Item Quantity Reference Part Manufacturer Manufacturer Part Number
1 5 C1, C4, C5, C7, and C19 .1 µF Yageo CC0402KRX5R6BB104
2 1 C2 2.2 µF TDK CGA4J3X7R1C225K125AB
3 1 C3 .1 µF – DNI(1) Yageo CC0402KRX5R6BB104
4 5 C6, C9, C13, C15, and C16 .01 µF Kemet C0402C103K3RACTU
5 1 C8 47 µF TDK C3225X5R1A476M250AC
6 2 C10 and C12 1 µF Kemet C0805C105K4RACTU
7 3 C11, C14, and C17 10 µF Kemet C0805C106K8PACTU
8 1 C18 22 µF Murata GRM21BR61A226ME51L
9 1 JP1 HDR3X2 Sullins PEC03DAAN
10 6 J1, J2, J3, J4, J6, and J7 HDR3X1 Sullins PEC03SAAN
11 6 J5, J12, J13, J14, J15, and J16 HDR2X1 Sullins PEC02SAAN
12 2 J8 and J10 SMP Rosenberger 19S201-40ML5
13 1 J9 USB Micro AB Amphenol FCI 10104111-0001LF
14 1 J11 DC JACK CUI PJ1-022-SMT-TR
15 1 PCB1 HSDC090 Any HSDC090
16 2 R1 and R9 1K Yageo RT0402BRE071KL
17 3 R2, R3, and R4 20K Yageo RC0402JR-0720KL
18 1 R5 100K Yageo RC0402JR-07100KL
19 2 R6 and R24 10K Yageo RC0402FR-0710KP
20 1 R7 1M Yageo RC0402FR-071ML
21 1 R8 36K Yageo RC0402JR-0736K
22 2 R10 and R17 0 Vishay Dale CRCW02010000Z0ED
23 1 R11 90.9 Stackpole RMCF0402FT90R9
24 2 R12 and R14 90.9 – DNI(1) Stackpole RMCF0201FT90R9
25 1 R13 2K Stackpole RMCF0402FT2K00
26 1 R15 2.2K Yageo RC0402FR-072K2L
27 1 R16 5.6K Stackpole RMCF0402FT5K60
28 1 R18 0 – DNI(1) Yageo RC0402JR-070RL
29 1 R19 0 Yageo RC0402JR-070RL
30 2 R20 and R22 28.0K Yageo RC0402FR-0728KL
31 2 R21 and R23 56.2K Yageo RT0402BRD0756K2
32 4 SCRW1, SCRW2, SCRW3, and SCRW4 NY PMS 440 005 PH B&F Fastener NY PMS 440 0050 PH
33 13 SHNT1, SHNT2, SHNT3, SHNT4, SHNT5, SHNT6, SHNT7, SHNT8, SHNT9, SHNT10, SHNT11, SHNT12, and SHNT13 QPC02SXGN-RC Sullins QPC02SXGN-RC
34 4 STDOFF1, STDOFF2, STDOFF3, and STDOFF4 1902E Keystone 1902E
35 1 SW1 PB Switch OMRON B3U-1000P
36 1 TP1 TEST POINT TE Connectivity RCU-0C
37 1 U1 TUSB2E11 Texas Instruments TUSB2E11YCG
38 1 U2 TPS73633 Texas Instruments TPS73633DRB
39 2 U3 and U4 TPS73601 Texas Instruments TPS73601DRB
40 1 U5 SN74AUP1T34 Texas Instruments SN74AUP1T34DCKR
41 1 U6 TPS2001D Texas Instruments TPS2001DDBVR
This device is in the schematic, but is not installed on the EVM