SLLU229 May   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

Device Mode – Self Powered

When the TUSB2E11EVM is connected to an eUSB2 SoC that is in device mode, it should not supply 5 V VBUS on its USB connector. The TUSB2E11EVM can be powered from the USB connector or it can be self powered. If it is self powered, the jumper on J12 should be removed. A 5 V source should be connected to J11 or through a bench supply to pin 2 of J12. The J1 jumper should be removed from pins 1 and 2.