SLLU229 May   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

Introduction

The TUSB2E11EVM is designed for the TUSB2E11 device, which is an USB 2.0 compliant eUSB2 to USB 2.0 repeater supporting both device and host modes, as well as dual role applications. The TUSB2E11 repeater supports USB 2.0 low speed (LS) and full speed (FS) signals and high speed (HS) signals.