SLLSF86C May 2018 – March 2022
PRODUCTION DATA
| VDE | CSA | UL | TUV | CQC |
|---|---|---|---|---|
| Certified according to DIN VDE V 0884-11 :2017-01 | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601-1 | Certified under UL 1577 Component Recognition Program | Certified ccording to EN 61010-1:2010/ A1:2019 and EN 62368-1:2014 | Plan to certify according to GB4943.1-2011 |
| Maximum transient isolation voltage 7071 VPK; Maximum repetitive peak isolation voltage, 1500 VPK; Maximum surge isolation voltage, ISOW14x2: 6250 VPK (Reinforced), ISOW14x2B: 6000 VPK (Basic) | Per CSA62368-1:19, IEC 62368-1:2018 Ed. 3, CSA 61010-1-12+A1 and IEC 61010-1 3rd Ed., ISOW14x2 (Reinforced): 600 VRMS, ISOW14x2B (Basic): 1000 VRMS maximum working voltage (pollution degree 2, material group I, ambient temperature 90 ℃), 2 MOPP (Means of Patient Protection) per CSA 60601- 1:14 . IEC 60601-1 (ISOW14x2 only) Ed.3+A1, 250 VRMS maximum working voltage |
Single protection, 5000 VRMS | ISOW14x2 (Reinforced): 5000 VRMS reinforced insulation per EN 61010-1:2010/A1:2019 and EN 62368-1:2014 up to working voltage of 600 VRMS . ISOW14x2B (Basic): 1000 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage. |
| Certification number: 40040142. ISOW1432 planned | Master Contract Number: 220991. ISOW1432 planned | File number: E181974. ISOW1432 planned | Client ID number: 77311. ISOW1432 planned | Certificate number: CQC21001297517. ISOW1432 planned |