SLLSF86C May 2018 – March 2022
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VDD = VIO = 5.5V, MODE = VISOOUT, TJ = 150°C, Y-Z load = 54Ω||50pF, Y shorted to A, Z shorted to B(loopback), Load on R = 15pF, Input a 250kHz 50% duty cycle square wave to D pin with VDE = VIO, VRE = GND1, ISOW1412 | 1060 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 490 | mW | |||
| PD2 | Maximum power dissipation by (side-2) | 570 | mW | |||
| PD | Maximum power dissipation (both sides) | VDD= VIO= 5.5V, MODE= VISOOUT, TJ=150°C, Y-Z load= 54Ω||50pF, Y shorted to A, Z shorted to B(loopback), Load on R=15pF, Input a 6MHz 50% duty cycle square wave to D pin with VDE=VIO, VRE=GND1, ISOW1432 | 1110 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 510 | mW | |||
| PD2 | Maximum power dissipation by (side-2) | 610 | mW | |||