6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC1 |
Supply voltage, control side |
–0.5 |
6 |
V |
VOUTx,
VEN |
Voltage on OUTx pins and EN pin |
–0.5 |
VCC1 + 0.5(2) |
V |
| IO |
Output current on OUTx pins |
–15 |
15 |
mA |
| VINx, VSENSEx |
Voltage on IN and SENSE pins |
–60 |
60 |
V |
| V(ISO,FUNC) |
Functional isolation between channels in ISO1212 on the field side |
–60 |
60 |
V |
| TJ |
Junction temperature |
–40 |
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Maximum voltage must not exceed 6 V.