SLLSEY7F June 2017 – April 2020
PRODUCTION DATA.
The ISO121x devices can be configured as sourcing inputs as shown in Figure 28. In this configuration, all the SENSE pins are connected to the common voltage (24 V), and the inputs are connected to the individual FGND pins.
Figure 28. Typical Application Circuit With Sourcing Inputs