SLLA598 October   2022 TDP1204 , TMDS1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2HDMI2.1 Key Features
    1. 2.1 Bandwidth
    2. 2.2 Dynamic HDR
    3. 2.3 Auto Low-Latency Mode
    4. 2.4 Variable Refresh Rate
    5. 2.5 Quick Frame Transport
    6. 2.6 Quick Media Switching
    7. 2.7 Enhanced Audio Return Channel
  5. 3TDP1204 and TMDS1204
    1. 3.1 TMDS1204 Fan-Out Buffer
    2. 3.2 TMDS 1204 SIGDET_OUT
    3. 3.3 TMDS1204 DC Gain Adjustment
    4. 3.4 TDP1204 DDC Buffer
  6. 4Summary
  7. 5References

Quick Frame Transport

Quick Frame Transport is another feature that works in conjunction with ALLM to deliver a more responsive video viewing experience. The feature prioritizes video frames in a bid to keep latency as low as possible.

If you want to take advantage of this feature, make sure any intermediary devices, like a surround sound receiver, are also compatible. This ensures all of your devices work together to deliver a smooth, responsive experience.