SLLA598 October   2022 TDP1204 , TMDS1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2HDMI2.1 Key Features
    1. 2.1 Bandwidth
    2. 2.2 Dynamic HDR
    3. 2.3 Auto Low-Latency Mode
    4. 2.4 Variable Refresh Rate
    5. 2.5 Quick Frame Transport
    6. 2.6 Quick Media Switching
    7. 2.7 Enhanced Audio Return Channel
  5. 3TDP1204 and TMDS1204
    1. 3.1 TMDS1204 Fan-Out Buffer
    2. 3.2 TMDS 1204 SIGDET_OUT
    3. 3.3 TMDS1204 DC Gain Adjustment
    4. 3.4 TDP1204 DDC Buffer
  6. 4Summary
  7. 5References

Quick Media Switching

In the past, when playing video contents that have different refresh rate, there was a short blackout as the HDMI sink needs to re-sync its refresh rate when different video content is switching. The Quick Media Switching (QMS) eliminates the blackout caused by refresh rate changes and allows the end user to watch content with differing refresh rates back-to-back without the blackout.