SLLA598 October   2022 TDP1204 , TMDS1204

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2HDMI2.1 Key Features
    1. 2.1 Bandwidth
    2. 2.2 Dynamic HDR
    3. 2.3 Auto Low-Latency Mode
    4. 2.4 Variable Refresh Rate
    5. 2.5 Quick Frame Transport
    6. 2.6 Quick Media Switching
    7. 2.7 Enhanced Audio Return Channel
  5. 3TDP1204 and TMDS1204
    1. 3.1 TMDS1204 Fan-Out Buffer
    2. 3.2 TMDS 1204 SIGDET_OUT
    3. 3.3 TMDS1204 DC Gain Adjustment
    4. 3.4 TDP1204 DDC Buffer
  6. 4Summary
  7. 5References

Dynamic HDR

Dynamic HDR can vary how each scene looks to better suit a particular scene. For example, a dark scene with bright highlights would take advantage of HDR differently than a bright scene with dark areas. If these two scenes were in the same movie, the static HDR would treat these the same,. Dynamic HDR would automatically adjust and let each scene looks at its best.