SLLA591 June 2022 TDP1204
The TDP1204 is a HDMI 2.1 redriver supporting datarates up to 12Gbps. It is backwards compatible to HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled, which qualifies the TDP1204 to be used as a DP++ to HDMI level shifter, HDMI redriver, or a DisplayPort™ redriver. The TDP1204 can support both 3 and 4 lane HDMI2.1 FRL at 3, 6, 8, 10, and 12Gbps and DisplayPort up to 13.5Gbps (UHBR13.5).