SLLA549 July   2021 TCAN4550 , TCAN4550-Q1 , TCAN4551-Q1

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
  11.   11
  12.   12
  13.   13
  14.   14
  15.   15

Introduction

The TCAN455x family of devices uses a Pierce oscillator based design that operates in the inductive region between a crystal’s parallel and series resonant frequencies for a wide range of quartz crystals up to 40 MHz with a maximum ESR of 60 ohms and with load capacitance (CL1=CL2) requirements ranging between 8 pF and 24 pF. It is also capable of operating with a single-ended clock source instead of a quartz crystal supplied to the OSC1 pin, automatically detecting when a single-ended clock is used, and disabling the quartz crystal amplifier and biasing circuit.

This design creates flexibility for how the device is used in the end application, but results in a few additional design requirements that need to be understood to ensure stable operation. This document discusses these requirements and serves as a guide on optimizing the oscillator clock circuit components.

Figure 1-1 TCAN455x Clock Simplified Block Diagram