SLLA525A October   2020  – April 2021 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TCAN1043-Q1 (as well as TCAN1043G-Q1, TCAN1043H-Q1, and TCAN1043HG-Q1) in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
Receiver fail35%
Transmitter fail35%
System stuck in sleep mode15%
CANL or CANH driver biased dominant indefinitely5%
Short-circuit of any two pins5%
Reports erroneous fault condition5%