SLLA489A May   2020  – December 2025 ISO7021

 

  1.   1
  2. 1Construction and Marking Report for ATEX / IECEx Certification
    1. 1.1 ISO7021 and ISO7021F Device Construction Information
    2. 1.2 Information About Pin Numbers and Pin Signal Names
    3. 1.3 Constructional Diagrams
    4. 1.4 Information About Creepage and Clearance Specification
    5. 1.5 Mechanical Data
    6. 1.6 Isolation Capacitor Technology
    7. 1.7 Assembly Information
    8. 1.8 ISO7021 and ISO7021F Device Marking Information
      1. 1.8.1 Location and Details of Marking on the IC
  3. 2Revision History

ISO7021 and ISO7021F Device Construction Information

The components being certified comply with IEC 60079-0 Edition 7 and IEC 60079-11 Edition 6. When one of these components is used in equipment, the component is soldered onto a PCB inside a suitable enclosure and reevaluated as equipment. The creepage and clearance distances across the isolating component have been evaluated, but the distance to other circuitry remains the end-equipment user's responsibility.

When the component is fitted in intrinsically-safe equipment, a 500V Routine Dielectric Strength Test must be conducted in accordance with clause 6.3.13 of IEC 60079-11:2011.

This assembly is an isolating component between separate, intrinsically-safe circuits. The assembly must be connected to suitable, certified, intrinsically-safe circuits, and consider the following entity parameters:

Table 1-1 Entity Parameters for an a Typical Application
PACKAGEENTITY PARAMETERS FOR SIDE 1ENTITY PARAMETERS FOR SIDE 2AMBIENT TEMPERATURE RANGE
SOIC-8 (D)Ui = 50VUi = 50V-55°C to +85°C
Ii = 300mAIi = 300mA
Pi = 1.0WPi = 1.0W
Li = 0Li = 0
Ci = 4pFCi = 4pF