SLIU023 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Test Setup
  4. 3Design Files
    1. 3.1 Layout
    2. 3.2 Schematic
    3. 3.3 BOM

BOM

To download the bill of materials (BOM), see the design files at the TLC6A598EVM tools folder.

Table 3-1 TLC6A598EVM Bill of Materials (BOM)
Designator Quantity Description Part Number Manufacturer
C5, C7 2 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 06035C104KAT2A AVX
D1, D2, D3, D4, D5, D6, D7, D8 8 LED, Green, SMD LTST-C170KGKT Lite-On
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Keystone
J1 1 BANANA JACK, 15A, Insulated, Nylon,Yellow 108-0907-001 Cinch Connectivity
J2, J4 2 Standard Banana Jack, Insulated, Black 6092 Keystone
J3 1 Standard Banana Jack, Insulated, Red 6091 Keystone
J5 1 Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH SBH11-PBPC-D05-RA-BK Sullins Connector Solutions
J6, J7 2 Header, 100mil, 8x1, TH 800-10-008-10-001000 Mill-Max
K1, K2, K3, K4, K5, K6, K7, K8 8 General Purpose Relay SPST-NO (1 Form A) 24VDC Coil Through Hole G5NB-1A-E DC24 Omron
R1, R3, R5, R7, R17, R19, R21, R23 8 RES, 2.4 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 CRCW12062K40JNEA Vishay-Dale
R13, R14, R15, R16, R29, R30, R31, R32 8 RES, 0, 5%, 0.1 W, 0603 RC0603JR-070RL Yageo
R33 1 RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310K0JNEA Vishay-Dale
TP1, TP2, TP3, TP4, TP5 5 Terminal, Turret, TH, Double 1502-2 Keystone
U1 1 50V, 350mA, 8ch Relay/LED Driver TLC6A598 TI Will Provide Later
C1, C2, C3, C4, C8, C9, C10, C11 0 CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 06035C104KAT2A AVX
C6 0 CAP, AL, 220 uF, 100 V, +/- 20%, 0.16 ohm, SMD EMVY101GTR221MLN0S Chemi-Con
R2, R4, R6, R8, R9, R10, R11, R12, R18, R20, R22, R24, R25, R26, R27, R28 0 RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310K0JNEA Vishay-Dale