SLIU023 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Test Setup
  4. 3Design Files
    1. 3.1 Layout
    2. 3.2 Schematic
    3. 3.3 BOM

Introduction

The TLC6A598 evaluation module (EVM) helps designers evaluate the operation and performance of the TLC6A598 8-Bit Shift Register designed for the high current multi-load application. The TLC6A598 device is a monolithic, high-voltage, high-current power 8-bit shift register designed for systems that require relatively high load power, such as LEDs. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other high current or high voltage loads. Each open-drain DMOS transistor features an independent chopping current limiting circuit to prevent damage in the case of a short circuit.

The TLC6A598EVM provides an eight-channel relays control example solution. It is designed to operate with two supply power rails, one power rail for the TLC6A598 and another power rail for the relays. This evaluation board is designed to work with the USB2ANY board and USB2ANY Explore Software. See the TLC6A598 data sheet for more information about the digital communication.

The LP5860EVM kit is illustrated in Figure 1-1.

Figure 1-1 TLC6A598EVM Kit

This design describes an application of the TLC6A598 as a relay controller using the specifications shown in Table 1-1. For applications with a different input voltage range or different output voltage and current, please refer to the TLC6A598 data sheet.

Table 1-1 TLC6A598EVM Electrical Specifications
Parameter Test Conditions Min. Typ. Max. Unit
Input voltage range, VCC 3 5.5 V
Input voltage range, VDD 24 V
Relay G5NB-1A-E D24 8.3 mA