SLAZ742E July 2023 – December 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
BSL Module
Functional
Invoking the BSL through application software will fail under certain conditions
BSL fails to start through invocation within an application (BSL Software Invoke) due to SRAM error code. After a reset, the device will go back to the application instead of invoking BSL due to the error.
This errata does not apply to BSL invocation through hardware invoke methods
For applications needing a software invocation of the BSL, clear the entirety of SRAM with assembly code before resetting device. The MSPM0 bsl_software_invoke example within the MSPM0 SDK v 1.20.01.xx or higher contains an example fix within the "bsl_software_invoke" example.