SLAZ250Z October   2012  – May 2021 MSP430F5171

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RSB40
      3.      YFF40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BSL7
    2. 6.2  COMP10
    3. 6.3  CPU21
    4. 6.4  CPU22
    5. 6.5  CPU40
    6. 6.6  CPU46
    7. 6.7  CPU47
    8. 6.8  DMA4
    9. 6.9  DMA7
    10. 6.10 DMA10
    11. 6.11 EEM11
    12. 6.12 EEM17
    13. 6.13 EEM19
    14. 6.14 EEM21
    15. 6.15 EEM23
    16. 6.16 JTAG26
    17. 6.17 JTAG27
    18. 6.18 PMAP1
    19. 6.19 PMM14
    20. 6.20 PMM15
    21. 6.21 PMM18
    22. 6.22 PMM20
    23. 6.23 PMM26
    24. 6.24 PORT15
    25. 6.25 PORT19
    26. 6.26 PORT21
    27. 6.27 SYS12
    28. 6.28 SYS16
    29. 6.29 TD1
    30. 6.30 TD2
    31. 6.31 UCS9
    32. 6.32 UCS11
    33. 6.33 USCI26
    34. 6.34 USCI31
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI39
    38. 6.38 USCI40
  7. 7Revision History

DMA7

DMA Module

Category

Functional

Function

DMA request may cause the loss of interrupts

Description

If a DMA request starts executing during the time when a module register containing an interrupt flags is accessed with a read-modify-write instruction, a newly arriving interrupt from the same module can get lost. An interrupt flag set prior to DMA execution would not be affected and remain set.

Workaround

1. Use a read of Interrupt Vector registers to clear interrupt flags and do not use read-modify-write instruction.

OR

2. Disable all DMA channels during read-modify-write instruction of specific module registers containing interrupts flags while these interrupts are activated.