SLAZ250Z October   2012  – May 2021 MSP430F5171

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RSB40
      3.      YFF40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BSL7
    2. 6.2  COMP10
    3. 6.3  CPU21
    4. 6.4  CPU22
    5. 6.5  CPU40
    6. 6.6  CPU46
    7. 6.7  CPU47
    8. 6.8  DMA4
    9. 6.9  DMA7
    10. 6.10 DMA10
    11. 6.11 EEM11
    12. 6.12 EEM17
    13. 6.13 EEM19
    14. 6.14 EEM21
    15. 6.15 EEM23
    16. 6.16 JTAG26
    17. 6.17 JTAG27
    18. 6.18 PMAP1
    19. 6.19 PMM14
    20. 6.20 PMM15
    21. 6.21 PMM18
    22. 6.22 PMM20
    23. 6.23 PMM26
    24. 6.24 PORT15
    25. 6.25 PORT19
    26. 6.26 PORT21
    27. 6.27 SYS12
    28. 6.28 SYS16
    29. 6.29 TD1
    30. 6.30 TD2
    31. 6.31 UCS9
    32. 6.32 UCS11
    33. 6.33 USCI26
    34. 6.34 USCI31
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI39
    38. 6.38 USCI40
  7. 7Revision History

USCI26

USCI Module

Category

Functional

Function

Tbuf parameter violation in I2C multi-master mode

Description

In multi-master I2C systems the timing parameter Tbuf (bus free time between a stop condition and the following start) is not guaranteed to match the I2C specification of 4.7us in standard mode and 1.3us in fast mode. If the UCTXSTT bit is set during a running I2C transaction, the USCI module waits and issues the start condition on bus release causing the violation to occur.
Note: It is recommended to check if UCBBUSY bit is cleared before setting UCTXSTT=1.

Workaround

None