SLAZ105Z October   2012  – May 2021 CC430F6147

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  COMP10
    8. 6.8  CPU21
    9. 6.9  CPU22
    10. 6.10 CPU36
    11. 6.11 CPU40
    12. 6.12 CPU46
    13. 6.13 CPU47
    14. 6.14 DMA4
    15. 6.15 DMA7
    16. 6.16 DMA10
    17. 6.17 EEM17
    18. 6.18 EEM19
    19. 6.19 EEM23
    20. 6.20 JTAG26
    21. 6.21 JTAG27
    22. 6.22 LCDB5
    23. 6.23 LCDB6
    24. 6.24 PMM11
    25. 6.25 PMM12
    26. 6.26 PMM14
    27. 6.27 PMM15
    28. 6.28 PMM18
    29. 6.29 PMM20
    30. 6.30 PMM26
    31. 6.31 PORT15
    32. 6.32 PORT19
    33. 6.33 PORT29
    34. 6.34 RF1A1
    35. 6.35 RF1A2
    36. 6.36 RF1A3
    37. 6.37 RF1A5
    38. 6.38 RF1A6
    39. 6.39 RF1A8
    40. 6.40 SYS12
    41. 6.41 SYS16
    42. 6.42 UCS11
    43. 6.43 USCI26
    44. 6.44 USCI30
    45. 6.45 USCI34
    46. 6.46 USCI35
    47. 6.47 USCI39
    48. 6.48 USCI40
  7. 7Revision History

JTAG27

JTAG Module

Category

Debug

Function

Unintentional code execution after programming via JTAG/SBW

Description

The device can unintentionally start executing code from uninitialized RAM addresses 0x0006 or 0x0008 after being programming via the JTAG or SBW interface. This can result in unpredictable behavior depending on the contents of the address location.

Workaround

1. If using programming tools purchased from TI (MSP-FET, LaunchPad), update to CCS version 6.1.3 later or IAR version 6.30 or later to resolve the issue.

2. If using the MSP-GANG Production Programmer, use v1.2.3.0 or later.

3. For custom programming solutions refer to the specification on MSP430 Programming Via the JTAG Interface User's Guide (SLAU320) revision V or newer and use MSPDebugStack v3.7.0.12 or later.

For MSPDebugStack (MSP430.DLL) in CCS or IAR, download the latest version of the development environment or the latest version of the MSPDebugStack

NOTE: This only affects debug mode.'