SLAZ105Z October   2012  – May 2021 CC430F6147

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  COMP10
    8. 6.8  CPU21
    9. 6.9  CPU22
    10. 6.10 CPU36
    11. 6.11 CPU40
    12. 6.12 CPU46
    13. 6.13 CPU47
    14. 6.14 DMA4
    15. 6.15 DMA7
    16. 6.16 DMA10
    17. 6.17 EEM17
    18. 6.18 EEM19
    19. 6.19 EEM23
    20. 6.20 JTAG26
    21. 6.21 JTAG27
    22. 6.22 LCDB5
    23. 6.23 LCDB6
    24. 6.24 PMM11
    25. 6.25 PMM12
    26. 6.26 PMM14
    27. 6.27 PMM15
    28. 6.28 PMM18
    29. 6.29 PMM20
    30. 6.30 PMM26
    31. 6.31 PORT15
    32. 6.32 PORT19
    33. 6.33 PORT29
    34. 6.34 RF1A1
    35. 6.35 RF1A2
    36. 6.36 RF1A3
    37. 6.37 RF1A5
    38. 6.38 RF1A6
    39. 6.39 RF1A8
    40. 6.40 SYS12
    41. 6.41 SYS16
    42. 6.42 UCS11
    43. 6.43 USCI26
    44. 6.44 USCI30
    45. 6.45 USCI34
    46. 6.46 USCI35
    47. 6.47 USCI39
    48. 6.48 USCI40
  7. 7Revision History

DMA4

DMA Module

Category

Functional

Function

Corrupted write access to 20-bit DMA registers

Description

When a 20-bit wide write to a DMA address register (DMAxSA or DMAxDA) is interrupted by a DMA transfer, the register contents may be unpredictable.

Workaround

1. Design the application to guarantee that no DMA access interrupts 20-bit wide accesses to the DMA address registers.

OR

2. When accessing the DMA address registers, enable the Read Modify Write disable bit (DMARMWDIS = 1) or temporarily disable all active DMA channels (DMAEN = 0).

OR

3. Use word access for accessing the DMA address registers. Note that this limits the values that can be written to the address registers to 16-bit values (lower 64K of Flash).