SLAU895A July   2023  – March 2026 TAS2572

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  AC-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB
      3. 2.1.3 External
    2. 2.2  AC-MB Power Supply
    3. 2.3  Default Jumper Setting on TAS2572EVM
    4. 2.4  I2C Target Address Selection
    5. 2.5  IOVDD and AVDD Power Supply Options on EVM
    6. 2.6  VBAT Power Supply for TAS2572 on EVM
      1. 2.6.1 VBAT 2S EVM Hardware Configuration
      2. 2.6.2 VBAT 3 S EVM Hardware Configuration
    7. 2.7  Speaker Outputs
    8. 2.8  1-Channel Configuration
    9. 2.9  4-Channel Configuration
    10. 2.10 4-Wire Measurement of Load
  9. 3Software
    1. 3.1 PurePath Console 3 Quick Startup
    2. 3.2 PPC3 - 257x EVM Feature Description
      1. 3.2.1 Limiter and Brown-Out Protection
      2. 3.2.2 Playback and PCM Configuration
      3. 3.2.3 TDM Receiver and Transmitter PPC3 Configuration
      4. 3.2.4 Miscellaneous and IRQZ Configuration
      5. 3.2.5 Tone Generator and Ultrasonic Chirp Generator
      6. 3.2.6 AVDD Bridge, Music Efficiency and Noise Gate
      7. 3.2.7 Boost and Channel Gain
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

USB

The serial interface clocks and data are provided from the USB interface. The sampling rate and format are determined by the USB audio class driver on the operating system.

The default settings for the USB audio interface are 32-bit frame size, 48-kHz sampling rate, BCLK and FSYNC ratio is 256, and the format is time division multiplexing (TDM).

The AC-MB is detected by the OS as an audio device with the name TI USB Audio UAC2.0. Figure 2-2 illustrates the AC-MB audio setting for the USB mode of operation.

TAS2572EVM AC-MB USB Audio SettingFigure 2-2 AC-MB USB Audio Setting