SLAU895A July   2023  – March 2026 TAS2572

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  AC-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB
      3. 2.1.3 External
    2. 2.2  AC-MB Power Supply
    3. 2.3  Default Jumper Setting on TAS2572EVM
    4. 2.4  I2C Target Address Selection
    5. 2.5  IOVDD and AVDD Power Supply Options on EVM
    6. 2.6  VBAT Power Supply for TAS2572 on EVM
      1. 2.6.1 VBAT 2S EVM Hardware Configuration
      2. 2.6.2 VBAT 3 S EVM Hardware Configuration
    7. 2.7  Speaker Outputs
    8. 2.8  1-Channel Configuration
    9. 2.9  4-Channel Configuration
    10. 2.10 4-Wire Measurement of Load
  9. 3Software
    1. 3.1 PurePath Console 3 Quick Startup
    2. 3.2 PPC3 - 257x EVM Feature Description
      1. 3.2.1 Limiter and Brown-Out Protection
      2. 3.2.2 Playback and PCM Configuration
      3. 3.2.3 TDM Receiver and Transmitter PPC3 Configuration
      4. 3.2.4 Miscellaneous and IRQZ Configuration
      5. 3.2.5 Tone Generator and Ultrasonic Chirp Generator
      6. 3.2.6 AVDD Bridge, Music Efficiency and Noise Gate
      7. 3.2.7 Boost and Channel Gain
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

1-Channel Configuration

When only 1 of the amplifiers on the TAS2572EVM is required, the other device can be completely isolated from the circuit. This section includes instructions on how to disconnect U2, however the same procedure can be applied to disconnect U1.

  • The block of jumpers from J98 through J33 must be disconnected, as well as J57 and J52 in the same row. This removes all digital signals and VBAT supply as well.
  • J34 and J35 to the left of U2 must be disconnected as well. This removes IOVDD and AVDD supplies.
  • J41 and J49 must be disconnected as well. This removes VBAT connection from J43 to the boost inductor.