SLAU866 November 2021
The Margining subpage is shown in Figure 3-6. This subpage provides the settings for the margin-low, margin-high, and nominal DAC outputs. Self-resetting triggers are used to trigger the margin-high and margin-low voltage levels for each DAC channel. The Code Step and Slew Rate drop-down menu settings are also provided on this page to control the slew of each margin high or low trigger (Trigger MHx). The register settings can be programmed or retrieved using the Program NVM or Reload NVM checkboxes, respectively.
Figure 3-6 Margining Subpage