SLAU866 November 2021
The Function Generation subpage, as shown in Figure 3-7, provides control of the relevant register settings for function generation This subpage provides the ramp programming done through the Code Step and Slew Rate drop-down menu settings. The DAC waveform drop-down menu selects the waveform to be generated: triangular, saw-tooth, inverse saw-tooth, square, or sine. The Margin High Code and Margin Low Code settings define the upper and lower bounds of the waveform, respectively. The Start Function Gen checkboxes start or stop the defined function generation for each channel. The register settings can be programmed or retrieved using the Program NVM or Reload NVM checkboxes, respectively.
Figure 3-7 Function Generation Subpage