SLAU839 December   2021 MSP432E401Y

 

  1.   Trademarks
  2. 1Kit Contents
  3. 2Hardware
    1. 2.1 Features
  4. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 SCB Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
      2. 3.2.2 SCB Connection and Firmware Update
        1. 3.2.2.1 GUI to SCB Connection and Firmware Update
      3. 3.2.3 Firmware
        1. 3.2.3.1 Firmware Debug
  5. 4Schematics, PCB Layout, and Bill of Materials
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Firmware

Firmware updates will be pushed through the GUI (requires previous driver to be installed). Downloaded offline GUIs will only update the SCB Controller with the latest firmware available at the time of download. To check for the latest GUI or Firmware updates, launch the latest GUI version from the web browser.