SLAU839 December   2021 MSP432E401Y

 

  1.   Trademarks
  2. 1Kit Contents
  3. 2Hardware
    1. 2.1 Features
  4. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 SCB Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
      2. 3.2.2 SCB Connection and Firmware Update
        1. 3.2.2.1 GUI to SCB Connection and Firmware Update
      3. 3.2.3 Firmware
        1. 3.2.3.1 Firmware Debug
  5. 4Schematics, PCB Layout, and Bill of Materials
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Hardware

The SCB is designed to be used with specific EVM setups. Each EVM will have an individual user's guide that will explain how to use the SCB with that specific EVM.

If desired, the SCB can be repurposed and programmed manually by adding the JTAG connector to J4, but technical assistance for this use case is not supported.