SLAU839 December   2021 MSP432E401Y

 

  1.   Trademarks
  2. 1Kit Contents
  3. 2Hardware
    1. 2.1 Features
  4. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 SCB Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
      2. 3.2.2 SCB Connection and Firmware Update
        1. 3.2.2.1 GUI to SCB Connection and Firmware Update
      3. 3.2.3 Firmware
        1. 3.2.3.1 Firmware Debug
  5. 4Schematics, PCB Layout, and Bill of Materials
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Bill of Materials

Table 4-1 provides the parts list for the SCB.

Table 4-1 Bill of Materials
Designator Quantity Value Description Package Reference PartNumber Manufacturer
!PCB 1 Printed Circuit Board SENS077 Any
C10, C12, C18, C20, C22, C26, C28, C31, C32, C33, C36, C40, C41, C42 14 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 0402 GRM155R71H104ME14D MuRata
C13, C17 2 1000pF CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 0603 06031C102JAT2A AVX
C14, C15, C16, C19 4 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 0603 UMK107AB7105KA-T Taiyo Yuden
C21, C39 2 1uF CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0402 0402 GRM155R6YA105KE11D MuRata
C23, C30 2 2.2uF CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0402 0402 C1005X5R1V225K050BC TDK
C27, C29 2 12pF CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 CL05C120JB5NNNC Samsung Electro-Mechanics
C35 1 3300pF CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 GCM155R71H332KA37D MuRata
CBL1 1 Cable, USB-A to micro USB-B, 0.3 m. Kitting item. 3025010-03 Qualtek
D1, D2, D3, D5 4 Green LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT Lite-On
D4 1 Red LED, Red, SMD Red LED, 1.6x0.8x0.8mm LTST-C190CKT Lite-On
H1, H2, H3 3 Bumpon, Hemisphere, 0.25 X 0.075, Clear 75x250 mil SJ5382 3M
J1 1 Receptacle, 2mm, 6x2, Gold, R/A, TH Receptacle, 2mm, 6x2, R/A, TH NPPN062FJFN-RC Sullins Connector Solutions
J2 1 Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT 7.5x2.45x5mm 473460001 Molex
R1, R2, R3, R4 4 390 RES, 390, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402390RJNED Vishay-Dale
R5 1 590 RES, 590, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402590RFKED Vishay-Dale
R16 1 4.87k RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K87FKED Vishay-Dale
R17 1 1.0Meg RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021M00JNED Vishay-Dale
R18 1 51 RES, 51, 5%, 0.0625 W, 0402 0402 RC0402JR-0751RL Yageo America
R19, R29 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1002X Panasonic
R20 1 8.06k RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04028K06FKED Vishay-Dale
R21 1 2.0k RES, 2.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022K00JNED Vishay-Dale
R22 1 1.00k RES, 1.00 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1001X Panasonic
R23 1 0.1 RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 0603 ERJ-L03KF10CV Panasonic
R24, R25, R27, R31, R32, R33, R34, R35, R36 9 10k RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0JNED Vishay-Dale
R26 1 100 RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100RJNED Vishay-Dale
R30 1 1.00Meg RES, 1.00 M, 1%, 0.1 W, 0402 0402 ERJ-2RKF1004X Panasonic
SW1 1 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT Switch, 4.4x2x2.9 mm TL1015AF160QG E-Switch
U3 1 MSP432E401YTPDT, PDT0128A (TQFP-128) PDT0128A MSP432E401YTPDTR Texas Instruments
U4 1 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection, DRV0006A (WSON-6) DRV0006A TPS73733DRVR Texas Instruments
U5 1 150mA, High PSRR, Low Quiescent Current, Low Noise LDO, DCK0005A (SOT-SC70-5) DCK0005A TPS71718DCKR Texas Instruments
U6 1 Highly Integrated Full Featured Hi-Speed USB 2.0 ULPI Transceiver, QFN-32 5x5 QFN-32 USB3320C-EZK Microchip
U7 1 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer / Demultiplexer Switch with Single Enable, 6 ohm RON, 2.5 to 3.3V, -40°C to 85°C, 10-Pin UQFN (RSE), Green (RoHS & no Sb/Br) RSE0010A TS3USB221ERSER Texas Instruments
U8 1 High-Accuracy Voltage Supervisor With Integrated Watchdog Timer, DRB0008A (VSON-8) DRB0008A TPS3851G33EDRBR Texas Instruments
U9 1 Dual 2-Input NAND Gate with Schmitt-Trigger Inputs, DCU0008A, SMALL T&R DCU0008A Texas Instruments
U10 1 Single 2-Input NAND Gate with Open Drain Output, DCK0005A, SMALL T&R DCK0005A Texas Instruments
Y1 1 Crystal, 25 MHz, 8pF, SMD 3.2x0.75x2.5mm NX3225GA-25.000M-STD-CRG-2 NDK
C34, C37 0 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 0402 GRM155R71H104ME14D MuRata
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J4 0 Header, 1.27 mm, 5x2, Au, TH Header, 1.27mm, 5x2, TH 20021111-00010T4LF FCI
R12, R13, R14, R15 0 47 RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060347R0JNEA Vishay-Dale
R28 0 100 RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100RJNED Vishay-Dale
SW2 0 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT Switch, 4.4x2x2.9 mm TL1015AF160QG E-Switch