SLAU781 August 2018
The KDK350ADPTR-EVM uses header J1 on the bottom of the EVM to connect to a microcontroller or LCD driver. Table 1 lists the pinout for J1. All of the signals are on the K350QVG LCD except for the backlight PWM signal on pin 32. Table 2 lists the connections between the LCD at J2 and J1.
| Signal | J1 Pin | Signal | |
|---|---|---|---|
| 3.3V | 1 | 2 | 5V |
| DC | 3 | 4 | RESET |
| RD | 5 | 6 | WR |
| GND | 7 | 8 | CS |
| 8080_D1 | 9 | 10 | 8080_D2 |
| 8080_D3 | 11 | 12 | 8080_D4 |
| 8080_D5 | 13 | 14 | 8080_D6 |
| 8080_D7 | 15 | 16 | 8080_D8 |
| 8080_D10 | 17 | 18 | 8080_D11 |
| 8080_D12 | 19 | 20 | 8080_D13 |
| 8080_D14 | 21 | 22 | 8080_D15 |
| 8080_D16 | 23 | 24 | 8080_D17 |
| NC | 25 | 26 | NC |
| NC | 27 | 28 | NC |
| NC | 29 | 30 | NC |
| NC | 31 | 32 | Backlight PWM |
| 3.3V | 33 | 34 | 5V |
| XL | 35 | 36 | XR |
| YU | 37 | 38 | YD |
| GND | 39 | 40 | GND |
| J2 Pin | LCD Signal | J1 Pin | MSP432E411Y Signal |
|---|---|---|---|
| 1 | Backlight LED Cathode | N/A | N/A |
| 2 | Backlight LED Cathode | N/A | N/A |
| 3 | Backlight LED Anode | N/A | N/A |
| 4 | Backlight LED Anode | N/A | N/A |
| 5 | GND | 7, 39, 40 | GND |
| 6 | XR | 36 | PP6 – AIN23 |
| 7 | YD | 38 | PE7 – AIN21 |
| 8 | XL | 35 | PP7 – AIN22 |
| 9 | YU | 37 | PE6 – AIN20 |
| 10 | GND | 7, 39,40 | GND |
| 11, 12 ,13 | No Connection | N/A | N/A |
| 14 | RESET | 4 | LCDMCLK |
| 15 | CS | 8 | LCDAC |
| 16 | SPCLK | 7, 39, 40 | GND |
| 17 | SDA-SDI | 7, 39, 40 | GND |
| 18, 19 | No Connection | N/A | N/A |
| 20 | D0 | 7, 39, 40 | GND |
| 21 | D1 | 9 | LCDDATA0 |
| 22 | D2 | 10 | LCDDATA1 |
| 23 | D3 | 11 | LCDDATA2 |
| 24 | D4 | 12 | LCDDATA3 |
| 25 | D5 | 13 | LCDDATA4 |
| 26, 27 | No Connection | N/A | N/A |
| 28 | D6 | 14 | LCDDATA5 |
| 29 | D7 | 15 | LCDDATA6 |
| 30 | D8 | 16 | LCDDATA7 |
| 31 | D9 | 7, 39, 40 | GND |
| 32 | D10 | 17 | LCDDATA8 |
| 33 | D11 | 18 | LCDDATA9 |
| 34, 35 | No Connection | N/A | N/A |
| 36 | D12 | 19 | LCDDATA10 |
| 37 | D13 | 20 | LCDDATA11 |
| 38 | D14 | 21 | LCDDATA12 |
| 39 | D15 | 22 | LCDDATA13 |
| 40 | D16 | 23 | LCDDATA14 |
| 41 | D17 | 24 | LCDDATA15 |
| 42 | HSYNC | 7, 39, 40 | GND |
| 43 | VSYNC | 7, 39, 40 | GND |
| 44 | DCLK | 7, 39, 40 | GND |
| 45, 46, 47, 48 | AVDD | 1, 33 | VDD |
| 49 | DC | 3 | LCDFP |
| 50 | RD | 5 | LCDCP |
| 51 | WR | 6 | LCDLP |
| 52, 53, 54, 55 | PS0, PS1, PS2, PS3 | N/A | N/A |
| 56 | WSYNC | N/A | N/A |
| 57 | No Connection | N/A | N/A |
| 58 | OE | 7, 39, 40 | GND |
| 59 | GND | 7, 39, 40 | GND |
| 60 | GND | 7, 39, 40 | GND |