SLAU781 August 2018
The KDK350ADPTR-EVM provides a physical adapter layer to interface the MSP432E411Y microcontroller (MCU) on the SimpleLink™ Ethernet MSP432E411Y MCU Evaluation Board (MSP432E411Y-BGAEVM) to a Kentec Display K350QVG-V2-F-04 LCD, including the LCD backlight driver. The KDK350ADPTR-EVM can be used as a reference for connecting other LCD modules to the MSP432E411Y-BGAEVM.
The Kentec Display K350QVG-V2-F-04 LCD is a 3.5-inch diagonal, 320-×240-pixel resolution, TFT module display that has LED backlighting and supports the i80 8-, 16-, or 18-bit interface and SPI. The display also includes an integrated resistive touch panel.
Figure 1 shows the KDK350ADPTR-EVM with key features highlighted.
Figure 1. KDK350ADPTR-EVM LCD Evaluation Module