SLAS590P March 2009 – September 2020
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
| 3 V | 1.50 | 2.10 | |||||
| VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 1.00 | V | ||
| 3 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.3 | 0.85 | V | ||
| 3 V | 0.4 | 1.0 | |||||
| RPull | Pullup and pulldown resistor(2) | For pullup: VIN = VSS For pulldown: VIN = VCC | 20 | 35 | 50 | kΩ | |
| CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||