SLAS590P March 2009 – September 2020
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVML) | SVML current consumption | SVMLE = 0, PMMCOREV = 2 | 0 | nA | ||
| SVMLE= 1, PMMCOREV = 2, SVMLFP = 0 | 200 | |||||
| SVMLE= 1, PMMCOREV = 2, SVMLFP = 1 | 1.5 | µA | ||||
| tpd(SVML) | SVML propagation delay | SVMLE = 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 | 2.5 | µs | ||
| SVMLE = 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 | 20 | |||||
| t(SVML) | SVML on or off delay time | SVMLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 | 12.5 | µs | ||
| SVMLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 | 100 | |||||